Menu
Cart 0
SureSlide Universal LED Dimmer, 600W-120VAC Incandescent and 150W-120VAC Dimmable LED and CFL, 60Hz, Single Pole and 3-Way, 6674-10W

SureSlide Universal LED Dimmer, 600W-120VAC Incandescent and 150W-120VAC Dimmable LED and CFL, 60Hz, Single Pole and 3-Way, 6674-10W

SKU:
  • $29.16


Decora SureSlide Universal LED Dimmer, 600W-120VAC Incandescent and 150W-120VAC Dimmable LED and CFL, 60Hz, Single Pole and 3-Way - White

Leviton Decora SureSlide® dimmers provide smooth, slide-action, full-range dimming for incandescent and dimmable LED and CFL lamps. Featuring a pre-set ON/OFF switch, this device allows the user to set the desired brightness level to operate automatically with the ON/OFF function. The dimmer is designed specifically for dimmable light-emitting diodes (LED) and dimmable compact fluorescent (CFL) lamps; it is also compatible for use with incandescent lamps.

  • New updated look.
  • Integrated linear full-range slide control for easy, precise operation.
  • Features a separate ON/OFF switch that preserves the selected brightness setting.
  • Single pole or 3-way lighting control when used with a 3-way switch.
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations.
  • Future-proof to control a variety of dimmable CFLand LED lamps.
  • Backwards compatible with incandescent lamps.
  • Built-in radio/TV interference filter.

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review