Menu
Cart 0

Type A & Type-C USB Charger/Tamper Resistant Receptacle, 15-Amp, T5633

SKU:
  • $36.52
  • Save $9.55


The Type A and Type-C USB Charger/Tamper Resistant Receptacle offers superior charging power for smartphones, tablets, laptops, monitors, printers and more. Two high powered vertical USB Ports, one Type A and one Type-C, deliver a combined total of 5.1A charging current and 25+ watts of power. Smart chip technology recognizes and optimizes the charging requirements of individual devices and the Type-C Port enables the cables to be inserted easily in either direction. The Type A and Type-C USB Charger/Tamper Resistant Receptacle is a powerful solution to help keep your devices charged with ease and style.

  • Smart chip recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
  • Type-C Port provides up to 59% faster charging power over competition using Lightning cable on Type-C Port with iPhone 7, iPad Mini 1, iPad Pro 9.7
  • Combined total of 5.1 A charging capacity – Type-C Port can charge a maximum of 3 Amps and the Type A Port can charge a maximum of 2.4 Amps
  • Two high-powered charging ports with 25+ watts of power
  • Type-C Port permits the cables to be easily inserted in either direction

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend