Leviton
Surface Mount Downlight with Selectable CCT
SKU:
$16.13
/
Leviton's Surface Mount Downlight is a sleek, low-profile design that offers high lumen output and adds a modern touch to any space. The SDR Series with its driver-on-board design eliminates external driver for easy installation over most industry standard junction boxes. The color temperature (CCT) can be field selected from 5 different values ranging from 2700K to 5000K with a simple switch. Suitable for use in wet locations, making it a great choice for a variety of environments, inside or out. Pair with Leviton compatible dimmers for the desired light level needed for any space.