Leviton

Breaker Hold Down Kit, LBHDK

SKU:

$11.13

This device will prevent a Leviton 2-pole breaker from being removed.  The installation process is straightforward and doesn’t require any special tools.

  • SECURE – Prevents 2-pole breaker from being removed from the interior assembly
  • CONVENIENT – Also sold as part of our Interlock Kit, to create a manual transfer switch when using backup power sources
  • PROPRIETARY – Designed for use with Leviton Load Center Panels
  • COMPLETE SOLUTION – Part of a full line of load center accessories

    *Designed for Leviton Load Centers only

      For more information please visit www.leviton.com