Menu
Cart 0

30W (6A) USB Dual Type-C with Power Delivery (PD) In-Wall Charger with 15 Amp, 125 Volt Tamper-Resistant Outlet, T5635

SKU:
  • $43.99
  • Save $16.73


The T5635 30W (6A) Dual Type-C USB with Power Delivery (PD) is the most advanced USB In-Wall Charger on the market offering up to 30 Watts of charging power on a single port. Enjoy high-speed, efficient charging of laptops, tablets, smartphones and more. Smart chip technology optimizes charging and prevents overcurrent for safer, reliable performance. The Dual Type-C with Power Delivery (PD) USB In-Wall Charger easily replaces a standard outlet for a convenient upgrade and is also compatible with non-PD devices as well as USB Type A devices (adapter required).

  • POWERFUL – 30W charge on a single port. Up to 2x the charging power with PD-enabled devices
  • CONVENIENT – No more searching for the charging adapter - plug directly into USB port for faster charging. Replaces in-wall outlet with a USB
  • SMART - Smart chip recognizes device charging requirement to optimize the charge
  • THE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones, tablets and laptops
  • ENHANCED SAFETY – Overcurrent protection helps protect electronic from receiving too much power
For California residents, click here for Proposition 65 Warning.

We Also Recommend