Double Duplex AC Power Module with Surge Protection, White, 47605-DP
SKU:Leviton offers reliable surge protective AC Power Modules and J-Box kits. Both the AC Power Module and the J-Box kits work with the Series 140, 280 and 420 Structured Media Centers. Choose either surge protective for optimum protection or non-surge protective. The surge protected options provide EMI/RFI filtering that meets UL 1449 standards. The AC Power Modules feature two 15-Amp duplex receptacles and the J-Box kit features one 15-Amp duplex receptacle. This AC Power Module with surge suppression provides power to distribution modules, incorporating multi-stage protection from power surges. Designed to be used alone or as part of a whole house surge protection network. Connects to a dedicated 15 Amp AC power circuit to provide power to the distribution modules in the Structured Media enclosures.
- Safety clips protect outlets against dust, dirt and debris
- Two cable knock-outs on bottom for power service connections
- Incorporates two 15 Amp Outlets
We Also Recommend