Leviton

Type 2 Surge Protective Panel, 208Y/120 VAC, Three Phase WYE, 260kA per Phase, M2120-B

SKU:

$2,047.06
Leviton M Series Type 2 Surge Panel, 120/240 VAC, Split Phase, Max Surge Current Rating of 130kA per Mode/260kA per Phase, 200kA Short Circuit Current Rating (SCCR), 20kA I-nominal (ln) Rating, NEMA 4 Rated Enclosure, Thermally Protected MOVs, VPR Performance Data = L-N: 700, L-G: 800, N-G: 600, L-L: 1200, Maximum Continuous Operating Voltage (MCOV): 180V/360V, Plastic Enclosure, LED Status Monitoring, Audible Alarm, UL 1449 Listed, UL 1283 EMI/RFI Filtering
  • Leviton surge protective devices (SPDs) divert damaging voltage transients, or surges, away from electronic equipment
  • Ideal for POINT-OF-ENTRY or MAIN SERVICE ENTRANCE INSTALLATIONS, the M series offers greater protection in a wide variety of voltage configurations
  • Article 230.67 of the 2020 NEC requires all services supplying dwelling units to be provided with an SPD. The SPD must be a Type 1 or Type 2 SPD.
  • Article 230.67 of the 2023 NEC EXPANDED on the 2020 requirements to dormitory units, guest rooms and guest suites of hotels and motels, and additional areas to require Type 1 or 2 surge protection

For more information please visit www.leviton.com