Menu
Cart 0
20 Amp, 120/277 Volt, Key Locking, 3-Way AC Quiet Switch, Extra Heavy Duty Grade, Chrome, 1223-2KL - Leviton

20-Amp, 120/277-Volt, Key Locking, 3-Way AC Quiet Switch, Extra Heavy Duty Grade, Chrome, 1223-2KL

SKU:
  • $85.15


Leviton's Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.

20-Amp, 120/277-Volt, Key Locking, 3-Way AC Quiet Switch, Extra Heavy Duty Grade, Chrome.

  • Heavy-Duty Key-Operated Locking Mechanism for Maximum Tamper-Proof Operation in Schools, Institutions, Public Housing, Trailer Parks, Loading Docks, Freight Yards and Other Areas
  • Chrome Lock Dome with 2 Keys Provided per Switch
  • Back and Side Wire Terminals Accept up to #14 - #10 AWG Copper or Copper Clad Wire
  • Large, Combination Head Terminal Screws with External Clamps
  • Triple-Combination Mounting Screws for Fast, Easy Installation
For California residents, click here for Proposition 65 Warning.

We Also Recommend