Menu
Cart 0

60W (6A) USB Dual Type-C/C Power Delivery In-Wall Charger with 15A Tamper-Resistant Outlet, USB Charger for Smartphones, Tablets, Laptops, White, T5636-I, Ivory

SKU:
  • $89.99


  • POWERFUL - Charge for minutes, enjoy for hours. The most powerful USB charger on the market with 60W of power on a single port. Up to 2x the charging power with PD-enabled devices
  • FAST CHARGING - Smart chip ensures each device gets the power level it needs to charge fast and efficiently
  • CONVENIENT - No more searching for charging adapters. Upgrade so you can charge electronics leaving the outlets free for additional power needs
  • The FUTURE of CHARGING - USB Type-C provides faster charging and is emerging as the standard port on many phones, and tablets, such as iPhones, iPads, Samsung Galaxy, Samsung Tabs, Google Pixel and More
  • Wallplate sold separately
  • INSTALL - Requires extra deep wallbox for installation
  • Wallplate sold separately
For California residents, click here for Proposition 65 Warning.

We Also Recommend