1x8 Premium Amplified CATV Module, 47693-8P
SKU:Leviton's Premium CATV Modules are designed to distribute incoming RF signals (Cable TV, HDTV, Antenna or other modulated sources) to 1, 8 or 16 locations throughout a home or office on coaxial cable. The modules incorporate state-of-the-art bi-directional signaling to support advanced interactive communications via a cable modem or cable box as well as standard CATV, antenna and modulated input from such sources as VCRs, DVDs and security camera/CCTVs. The Premium Line optimizes the performance of digital cable signals to handle advanced technologies offered by cable operators, including delivery of HDTV.
- Digital CATV and HDTV compatible
- High quality - professional-grade - robust machine-threaded - gold-plated brass ports meet SCTE requirements
- Distribute CATV - HDTV - antenna - VCR/DVD - Camera/CCTV signals on coaxial cable throughout a home or office
- Provide a bi-directional signal path to support cable modem or cable box communications
- Durable aluminum die-cast housing with white powder coating
For California residents, click here for Proposition 65 Warning.
We Also Recommend