Video Splitter Module, White, 8 Way, 47690-8C2
SKU:Use 6- and 8-way 2GHz Passive Video Splitters and Passive Video Splitter Modules to split digital cable, quality cable TV and off-air signals to six or eight televisions throughout a home or office. The Video Splitter Modules are designed for easy installation in any Leviton 14", 28" or 42" Structured Media Enclosure. The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed. These units feature die-cast housings and printed circuit board construction.
For California residents, click here for Proposition 65 Warning.
We Also Recommend