Menu
Cart 0
2-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wall Plate, Standard Size, Steel, Device Mount, Aluminum, 4934 - Leviton

2-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wall Plate, Standard Size, Steel, Device Mount, Aluminum, 4934

SKU:
  • $4.04


2-gang, standard size plate for 1 device. Designed for use with wall mounted range and dryer outlets. 2.145'' hole diameter. Matching mounting screws included. Aluminum finished steel.

  • UL listed
  • Easy to Clean, Smooth Finish
  • Non-Combustible
  • Color-Matched Metal Mounting Screws Supplied
  • UL Listed and CSA Certified
  • Conforms to NEMA and ANSI Standards
For California residents, click here for Proposition 65 Warning.

We Also Recommend