Menu
Cart 0

Level 2 Electric Vehicle (EV) Charger, 32 Amp, 208/240 VAC, 7.6 kW Output, 18' Charging Cable, Hardwired Charging Station, EV320

SKU:
  • $649.00


Evr-Green Level 2 Electric Vehicle Charging Station, 32 A, 208/240 VAC, 7.6kW Output, J1772 Charge Connector, Replacement for EVR30-B1C and EVR30-R2C, Includes Mounting Bracket and Pre-Attached Input Cable

  • Fast and secure charging of any SAE J1772™ compatible electric vehicle
  • Optional access control; station comes with RFID disabled - simply tap RFID card to activate
  • Cable design prevents cord from freezing and cracking in extreme weather
  • For indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R
  • Easy installation with pre-attached input cable and mounting hardware included
  • Energy Star Certified
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend

    Customer Reviews

    No reviews yet Write a review