Menu
Cart 0

Level 2 Electric Vehicle (EV) Charging Station, 40A, 208/240 VAC, 9.6 kW Output, 25 ft. Charging Cable, NEMA 14-50P Plug, EV40P

SKU:
  • $499.00


  • SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station comes with a NEMA 14-50P Plug and works with Leviton 1450R and 1450W EV Charging Receptacles
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772 cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with an adapter
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review