Menu
Cart 0

Level 2 Smart Electric Vehicle (EV) Charger with Wi-Fi, 32 Amp, 208/240 VAC, 7.6 kW Output, 18' Cable, Hardwired Charging Station, EV32W

SKU:
  • $549.00


32 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App

  • SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger.
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 40 Amp breaker
  • OPTIONAL ACCESS CONTROL (RFID) – each EV Series station comes with access control disabled. If you would like to limit access via RFID cards, simply tap your ADMIN card to activate
For California residents, click here for Proposition 65 Warning.

We Also Recommend