15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Grounding, Various Colors, 5325
15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Self Grounding, Various Colors, 5325-S
15-Amp 125-Volt, Co/Alr Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Ivory/White, 12650
15-Amp 125-Volt, Duplex Receptacle, Residential Grade, Self-Grounding, Various Colors, 5320-S
15-Amp 125-Volt, Tamper Resistant, Decora Duplex Receptacle, Straight Blade, Grounding, T5325
15-Amp, 125-Volt, Tamper Resistant, Decora Duplex Receptacle, Straight Blade, Self Grounding, T5325-S
15-Amp, 125-Volt, Tamper Resistant, Duplex Receptacle, Residential Grade, Grounding, Various Colors, T5320
15-Amp 125-Volt, Tamper Resistant, Duplex Receptacle, Residential Grade, Self Grounding, Various Colors, T5320-S
15-Amp, 125-Volt, Weather and Tamper Resistant, Duplex Receptacle, Grounding, Side and Quickwire, W5320-T0
15-Amp 125/250-Volt, Decora Universal Duplex Receptacle, Back and Side Wired, White/Ivory, 5825
15-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, with Indicator Light, Various Colors, 7280
15-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, with Indicator Light, Various Colors, 5280
15-Amp, 125-Volt, Duplex Receptacle, with 4" Metal Cover, Residential Grade, Grounding, Brown, 1228
USB Charger/Tamper-Resistant Duplex Receptacle, 15-Amp, T5632
4.2-Amp High Speed 4-Port USB Charger, USB4P
15-Amp, 125-Volt, Wide Body Duplex Receptacle, Industrial Grade, Self Grounding, Weather Resistant, White, WBR15-W
20-Amp, 125-Volt, Duplex Receptacle, Straight Blade, Residential Grade, Self Grounding, T5820
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, 5380
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, with Indicator Light & Audible Alarm, 7380
15 Amp 125-Volt Duplex Self-Test Slim GFCI Outlet, Ivory, 4-Pack, GFNT1-R4I