15-Amp, 125-Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, T5280
15-Amp, 125-Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, Audible Alarm, T7280
20-Amp, 125-Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, Audible Alarm, T7380
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, with Indicator Light & Audible Alarm, 7380
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, 5380
Type 1 Surge Protective Panel SPD, Gray, R2120-B
Type 1 Surge Protective Panel SPD, Gray, P2120-B
Type 1 Surge Protective Panel SPD, Gray, P3120-YB
Type 1 Surge Protective Panel SPD, Gray, P3277-YB
Type 2 Surge Protective Panel, 120/240 VAC, Split Phase, features LCD Screen with Surge Counter, 400kA per Phase, X2120-C
Type 2 Surge Protective Panel SPD, White, X3120-YC
Type 2 Surge Protective Panel SPD, White, X3277-YC