1-Gang Duplex Receptacle Floor Box, Tamper-Resistant, Brass Finish, 20-Amp, 125-Volt, 25349-TFB
1-Gang Duplex Receptacle Floor Box, Tamper-Resistant, Nickel Finish, 20-Amp, 125-Volt, 25349-TFN
1-Gang Single Receptacle Floor Box, Tamper-Resistant, Brass Finish, 15-Amp, 125-Volt, 5249-TFB
1-Gang Single Receptacle Floor Box, Tamper-Resistant, Brass Finish, 20-Amp, 125-Volt, 5349-TFB
100-Amp Mini Meter Kit with 2 Solid CT's, Indoor Enclosure, MK240-1SW
100-Amp Mini Meter Kit with 2 Solid CT's, Outdoor Enclosure, MO240-1SW
1000i SDX 1RU Distribution and Splice Enclosure, empty, (no sliding tray); Accepts up to (3) SDX adapter plates or (3) SDX MTP cassettes and accepts up to (3) splice trays, 5R1UM-F03
1000i SDX 2RU Distribution and Splice Enclosure, empty (no sliding tray); Accepts up to (6) SDX adapter plates or (6) SDX MTP cassettes and accepts up to (6) splice trays, 5R2UM-F06
1000i SDX 2RU Distribution and Splice Enclosure, empty, with sliding tray; Accepts up to (6) SDX adapter plates or (6) SDX MTP cassettes and accepts up to (6) splice trays, 5R2UM-S06
1000i SDX 3RU Distribution and Splice Enclosure, empty; Accepts up to (12) SDX adapter plates or (12) SDX MTP cassettes and accepts up to (12) splice trays. (Vertical adapter plate/cassette orientation), 5R3UM-F12
120/208V 3-Phase WYE, 220V 3-Phase Delta Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 3rd Edition Type 2, 42120-DY3
120/208VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, 52120-7MS
120/240-Volt Panel Protector, 4-Mode Protection, Light Commercial/Residential Grade, In NEMA 1 Enclosure, 51120-1
120/240V Single Phase Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 3rd Edition Type 2, 42120-1
1449 3rd Edition, 125 Volt 15 Amp Surge Protected, 6-Outlet Strip w/Switch, General Duty, 6 Feet - BEIGE, 5100-PS
1449 3rd Edition, 125 Volt 20 Amp Surge Protected, 6-Outlet Strip w/Switch, 900 Joules, 6 Feet 12-3 SJT Cord Length, Aluminum Housing - BEIGE, 5100-IS2
15 Amp, 120/277 Volt, Toggle 3-Way AC Quiet Switch, Commercial Spec Grade, Grounding, Back & Side Wired, CSB3-15I
15 Amp, 120/277 Volt, Toggle Single-Pole AC Quiet Switch, Commercial Spec Grade, Grounding, Back & Side Wired, CSB1-15I
15 Amp, 125 Volt, Flanged Inlet Receptacle, Straight Blade, Commercial Grade, Grounding, Back Wired, Black, 5239
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Connector, Straight Blade, Industrial Grade, Grounding, Power Indication - BLACK-WHITE, 5269-PLC