Leviton

15A Weather-Resistant USB Receptacles with Type A and Type-C Ports, W5633-W

SKU:

$54.60

Type A and Type-C USB Charger/Weather-Resistant Receptacle. Type-C Port can charge maximum 3 Amps @ 5V. Type A Port can charge maximum 2.4 Amps @ 5V. Must be installed in a code compliant weatherproof cover, as required by NEC® Article 406.9 - White

  • WEAHTER RESISTANT - Rated to provide protection against the elements
  • POWERFUL - Combined total of 5.1A of charging power
  • SAFE - Must be installed in a code compliant weatherproof cover