Menu
Cart 0
800W, 3-Way, Renoir Preset Electro-Mechanical Incandescent Slide Dimmer, Narrow Fin, Brown, 80800-3 - Leviton

800W, 3-Way, Renoir Preset Electro-Mechanical Incandescent Slide Dimmer, Narrow Fin, Brown, 80800-3

SKU:
  • $79.99


Leviton Renoir rugged, full-range Architectural Specification Grade dimmers are designed for high-power loads (800W, 1000W, 1500W and 2000W) in a wide variety of commercial applications. Renoir is a preset Decora brand style slide dimmer. These devices feature classic architectural fin design with screwless Snap-On covers and they are available for incandescent, magnetic low-voltage and fluorescent lighting control. An excellent energy-saving solution for large living areas with groups of recessed incandescent lighting fixtures. Ideal for Chandeliers and Track Lighting.

800W, 120 Volt AC 60Hz, 3-Way, Renoir Preset Electro-Mechanical Incandescent Slide Dimmer, Narrow Fin, Brown

  • Decora-style screwless Snap-On wallplate presents an attractive appearance in any application
  • Smooth-action, linear slide control for easy, precise operation
  • Rugged ON/OFF rocker switch turns lights ON at last selected brightness level
  • Fins are easily removed for multi-gang applications
  • Slim, compact housing easily fits in standard wall boxes
For California residents, click here for Proposition 65 Warning.

We Also Recommend