Leviton
- Hands full or can't reach the light switch? Go touch-free by automatically turning lights on when you enter the room
- Don't worry about leaving lights on - motion sensing turns lights off for you
- Motion activated lighting - ideal in laundry rooms, closets, pantries, bathrooms, garages, offices, and more
- Create a comfortable ambiance - full-range dimming lets you adjust lighting to the desired level for your space throughout the day
- Use your voice for control without lifting a finger - works with Google Assistant, Amazon Alexa, and Apple HomeKit / Siri
- Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
- Automatic softer lighting at night - dims the lights low or turns on a built-in guidelight to softly illuminate your way in the dark, ideal for hallways and bathrooms
- Saves energy - light sensor knows the amount of natural light in the space and only turns on the lights if you need them
- Personalize your lighting - customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want
- Prevent flickering lights - designed for compatibility with dimmable LED bulbs and fixtures with settings to fine-tune performance such as bulb type, min dim, and max bright
- Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
- Control this dimmer from another wall location in your home without additional wiring - pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions
FEATURES
- Versatile PIR Motion Sensor - up to 900 sq. ft. of coverage; supports occupancy (automatically turn lights on when you enter and off when you leave) and vacancy modes (press the switch to turn on, automatic-off when you leave)
- Full range dimming - on/off and dim/bright control of dimmable LED and CFL, Incandescent/Halogen, and MLV lighting
- Control multiple devices with motion - use My Leviton Room Response to control Decora Smart devices; Use Apple Home to control HomeKit scenes and accessories
- Motion Snooze - lets you pause motion detection when needed to keep lights on or off temporarily
- One switch, many options - use as a dimmer switch or an on/off switch, ideal for garages, workshops, or other areas with flourescent lighting
- Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
- Simple guided setup - works with the My Leviton app to configure motion settings without complex programming
- Lights won't glow when you turn the dimmer off - "Off Means Off" technology ensures low-wattage LED bulbs don't glow in the off state
- Single Pole or 3-Way - works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
- Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
- Requires Neutral Wire
- Rated for 120V, 60Hz: Dimmable LED and CFL up to 300W, Incandescent up to 450W, and Magnetic Low Voltage up to 450VA
LINKS:
For more information please visit www.leviton.com
See How it Works
My Leviton Smart Home
Upgrade your home with a single smart device or swap every
switch. Â Personalize your space and
command every corner.
Welcome Home
Never come home to a dark house again, your
lights turn on at sunset.
Make a Scene
Create the right mood for movie night, dinner
time, and weekday wakeup.
Hands Full?
Go touch-free and carefree with voice or motion
control for your home.
Other My Leviton Products
We've Got Your Back
A smart home with real support: we provide 2 year warranties out the box on all indoor Decora Smart Wi-Fi 2nd Gen products as well as US based e-mail, chat, and video support. Also, take advantage of a wide array of online and in-app help resources including how-to videos and articles.