Energy Efficient Products

Hotel Key Card Switch, White, WSS0S-H0W

SKU:

$136.80
LevNet RF Remote Switches can control an unlimited number of LevNet RF Receivers that are in range. They use no wires or batteries. Pressing the switch or inserting a hotel key card into a switch provides the energy to transmit a wireless signal that controls lights or other devices connected to LevNet RF Receivers. Wireless Switches are primarily used to control lights in businesses or homes, but they can be used to control virtually any on/off device. The unique ID of each Switch activates only the intended Receiver(s). It takes only minutes to install and configure. The Wireless Self-Powered Hotel Key Card Switch is designed to create energy saving solutions for the hospitality industry. Energy is saved by ensuring that no devices are left on when the room is not in use. Inserting a Key Card provides the energy to transmit a wireless signal to LevNet RF Receivers that control lights or other devices in the room. When entering a room, a Key Card is inserted into the switch and a wireless signal is sent to the Receivers that control the loads in the room. The individual Receivers then communicate with their corresponding loads to close the circuit. When the user exits the room and removes the Key Card from the switch, another wireless signal is sent to the Receivers to open the circuits. Receivers then disconnect power to the devices.

  • Save energy and money: When entering a room - a guest inserts a Key Card to make power available to selected devices; when leaving - the guest removes the Card to set devices in the room to an energy-saving "unoccupied" mode
  • Energy-saving hotel room controls: Occupancy-based control of lights and devices - integrated HVAC and lighting control - and optional master ON/OFF controls
  • Simple wireless control systems: Control unlimited Receivers within range - control all or only selected devices in a room - use with most room key cards
  • Color: White

For more information please visit www.leviton.com