Menu
Cart 0

IllumaTech Universal 150-Watt LED and CFL/600-Watt Incandescent Dimmer, IPL06-10Z

SKU:
  • $28.35


Creating the perfect ambiance for any room in the home is now as easy as selecting your favorite bulb - incandescent, dimmable LED or dimmable CFL - and pairing it with our Universal Dimmer for exceptional results and seamless operation. Our IllumaTech® LED/CFL/Incandescent dimming control offers contemporary styling paired with superior performance, compatible with a wide variety of dimmable LED, dimmable CFL and incandescent bulbs. It also offers full-range dimming, smooth start-up, and the energy-saving benefits that align with managing home lighting requirements. For optimal performance it is important to confirm that the LED or CFL bulb selected is both dimmable and compatible with the IllumaTech dimmer. To simplify inventory, IllumaTech® Slide and Rotary Controls are designed for both single pole (one location) and 3-way (two location) applications. IllumaTech Preset Slide Controls feature a smooth, captured slide bar for fine adjustment of lighting levels and an easy to use push button that provides preset ON/OFF switching. Additionally, the IPL06 features a future-proof dimming platform that is compatible with incandescent and dimmable LED and CFL lamps.

  • Assembled in White, packaged with Ivory and Light Almond color change kits
  • Future-proof to control a variety of dimmable LED and dimmable CFL bulbs
  • Compatible with incandescent and halogen bulbs
  • Dedicated switch for bulb selection or to enable programming
  • Provides wider dimming range for dimmable LED and dimmable CFL bulbs than standard incandescent dimmers
  • Enhanced starting technology for dimmable CFL bulbs
  • Single pole or 3-way lighting control when used with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox; suitable for multi-gang installations
  • Backed by a limited Five-Year Product Warranty
      For California residents, click here for Proposition 65 Warning.

      We Also Recommend

      Customer Reviews

      No reviews yet Write a review