Energy Efficient Products

Mini Meter in Small NEMA 4X Enclosures, 120/240V, 2PH, 3W, 200:0.1A, 1 kWh Resolution, Mechanical Counters, 6S201-B02

SKU:

$422.40

The Leviton Mini Meters line of revenue-grade meters meets all measurement and verification based opportunities - including smart metering, load management amp; LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements and power consumption, Mini Meters are easy to specify and install for new construction and retrofits. Leviton meters utilize highly accurate current tranformers for revenue-grade performance certified to ANSI standards. Every Mini Meter has a user-friendly feedback feature. Exclusive red reverse phase LED warning light illuminates if a meter is improperly installed. After installation, the green duty cycle light shows that the meter is collecting the proper data at the appropriate rate. All 100 amp; 200 Amp solid core CT's have color-coded labels to easily identify and correctly land the wires at the meter. Utilizes revenue-grade 0.3 accuracy, solid core current transformers (CTs) that conform to all applicable ANSI requirements; also available with easy to install 1% accuracy split-core CTs; both CTs feature a 0.1A secondary current, allowing up to three CTs per phase to be installed in parallel. Use Mini 2000 Meters in commercial, institutional, industrial and government applications for: Load profiling and benchmarking, BAS integration, Usage aggregation, Tenant cost allocation, Measurement and verification, Net Metering, Energy conservation and cost reduction, Green building initiatives amp; Government mandates.

  • Measures kWh
  • Equipped with an isolated pulse output for automated meter reading
  • NEMA Type 4X indoor/outdoor enclosures allow for wireless AMR integration Conforms to all applicable standards of ANSI C12.1 and ANSI C12.20 (0.5) Codes for Electricity Metering Utility (revenue) grade solid core or easy-to-install split core Current Transformers - Sold Separately (See Accessories)
  • Five-year warranty
  • YOUTUBEID: fYiGOMN6rBk

For more information please visit www.leviton.com