Leviton

Decora Rocker Slide Universal Dimmer, 450-WATT LED and CFL / 1000-Watt incandescent, halogen and 1000va magnetic low voltage for single pole or 3-way, white and light almond, DSM10-1LM

$60.79 $17.99 Save 70%

Leviton Decora Rocker-Slide Universal Dimmers provide smooth, slide-action, full-range dimming for Incandescent, Magnetic Low Voltage, dimmable LEDs and dimmable CFL loads. They combine a Decora rocker switch with a contemporary full-range slender slide bar for precise lighting control. With a new, streamlined style, Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.

  • Aesthetically pleasing design with rocker switch and slender dimmer control slide bar.
  • Integrated linear full-range slide control for easy, precise operation
  • Controls a variety of dimmable LED and CFL lamps
  • Compatible with Magnetic Low Voltage loads, Incandescent and Halogen lamps
  • Single pole or 3-way operation (when using 3-way switch)
  • Packaged with White and Light Almond color change kits