Menu
Cart 0
1 x 4 Combo Phone and Data Board, 47609-4DP - Leviton

1 x 4 Combo Phone and Data Board, 47609-4DP

SKU:
  • $39.60


Leviton's three Telephone & Data Expansion Board offerings are designed for use in Leviton's Structured Media Enclosures, including the Multi Dwelling Unit(MDU) Enclosure and the Series 140, 280 and 420 Structured Media Centers (SMCs) to support a variety of telephone distribution configurations. They quick snap into molded-in brackets in Leviton's MDU Enclosure, or can be attached to Leviton Pre-Configured Structured Cabling Panels, Single Plastic Brackets or Expansion Plastic Brackets for mounting in Series 140, 280 and 420 Structured Media Centers. 1 x 4 Combo Phone and Data Board

  • Provides both data and phone connections on a single board
  • 1X4 phone board provides 4 lines up to 4 locations via IDC punchdowns
  • Four ports of Cat 5e 150MHz data connections via modular RJ45 jacks and 4-pair 110-type IDC punchdowns
  •  1x4 phone portion provides four telephone lines up to four locations via IDC punchdowns
  •  Consolidated distribution module for incoming services
  •  Terminals designed to withstand high torque and resist wire pullout
      For California residents, click here for Proposition 65 Warning.

      We Also Recommend

      Customer Reviews

      No reviews yet Write a review