1-Gang Toggle Device Switch Wall Plate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel, 84001-A40
SKU:Antimicrobial treated devices from Leviton combine the top-of-the-line quality and peak performance of our Industrial Grade AC toggle switches and stainless steel wallplates with antimicrobial additives to help keep their surfaces cleaner. By incorporating an antimicrobial additive into the product material, antimicrobial treated devices provide an extra layer of protection to our switches and wallplates. Our antimicrobial materials have been independently lab tested to internationally recognized industrial standard JIS Z 2801:2000 and proven to inhibit 99.9% of bacterial growth, even after the use of harsh cleaning agents.The devices are completely protected with antimicrobial material and their standard design allows for seamless integration into many areas to minimize intrusiveness in public applications.
- Antimicrobial additive for both switches and wallplates is EPA registered
- Independently lab tested and proven to reduce the growth of harmful bacteria on devices
- Antimicrobial additive also resists development of mold, fungi and odor-causing
- Toggle switches are available in single pole and 3-Way configurations
- Wallplates are available in 1-gang and 2-gang toggle configurations
We Also Recommend