![](http://store.leviton.com/cdn/shop/files/D215SMain_c4118f75-5505-4ec0-965d-fe2657f33416_20x_crop_center.jpg?v=1708548088)
![](http://store.leviton.com/cdn/shop/files/D215SAngleWires_e35aea82-71cb-43d5-b17c-6e92b74444b1_20x_crop_center.jpg?v=1715694357)
![](http://store.leviton.com/cdn/shop/files/D215SAppLifestyle_160aa934-3e26-4943-947f-908b13749092_20x_crop_center.jpg?v=1715694357)
![](http://store.leviton.com/cdn/shop/files/D215SOnWall_6a24853f-8ed7-4e68-a8ca-6a1d43321c4e_20x_crop_center.jpg?v=1715694357)
![](http://store.leviton.com/cdn/shop/files/D215SDAWSCDiagram_de4ad99b-e78a-4e76-8d07-097f1f98f5a5_20x_crop_center.jpg?v=1715694357)
![](http://store.leviton.com/cdn/shop/files/FamilyShot_15c9d5dd-aa4e-47ed-a2d2-decb81e6ae34_20x_crop_center.jpg?v=1715694357)
![](http://store.leviton.com/cdn/shop/files/VoiceLifestyle_8f1a7bfc-ecba-4a91-8827-6a84dd1924d7_20x_crop_center.jpg?v=1715694357)
![](http://store.leviton.com/cdn/shop/files/D215SAngle_2ff1e0aa-116a-4fdf-b0d7-d1bf7ef1aeff_20x_crop_center.jpg?v=1708548146)
![](http://store.leviton.com/cdn/shop/files/preview_images/hqdefault_342255b0-f206-420f-a582-8d423349571d_20x_crop_center.jpg?v=1718137604)
![](http://store.leviton.com/cdn/shop/files/preview_images/hqdefault_bfe9ee34-ed52-4a2a-9ace-e99c5d236f2c_20x_crop_center.jpg?v=1718137614)
Leviton
- Never come home to dark house again- schedule exterior lights to turn on at sunset
- Know if lights are on and adjust them whether you're home, at work, or on vacation- control from anywhere
- Don't worry about leaving lights on- auto-shutoff can turn lights off for you in rooms such as closets, bathrooms, garages, and basements
- Use your voice for control without lifting a finger- works with Google Assistant, Amazon Alexa, and Apple Siri
- Make it look like someone's home when you're away- turn on lights randomly for a lived-in look
- Control this switch from another wall location in your home without additional wiring- pairs with DAWSC Anywhere Switch Companion
- One switch does it all- supports loads up to 15A and 3/4 HP for control of lights, ceiling fans, exhaust fans, motors, pumps, and more
- Easy Install- replaces your existing switch; wire leads and slim design make install a breeze
- Simple guided setup via the My Leviton app
- The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, and Matter support can be enabled with a firmware update via the My Leviton app
- Single Pole or 3-Way- works with DD0SR Wired Switch Companion or DAWSC wire-free Anywhere Switch Companion
TECH SPECS
- Requires 2.4 GHz Wi-Fi Network
- Requires Neutral Wire
- Rated for general purpose loads up to 15A, works with: LED, magnetic ballast, CFL, electronic ballast, incandescent, halogen, and up to 3/4 HP motor loads
For more information:
For more information please visit www.leviton.com
See How it Works
My Leviton Smart Home
Upgrade your home with a single smart device or swap every
switch. Personalize your space and
command every corner.
![](http://store.leviton.com/cdn/shop/files/3000x2000_House2_34584b69-8f81-442f-9f79-dcfefd5a2939_20x13_crop_center.png?v=1716401152)
Welcome Home
Never come home to a dark house again, your
lights turn on at sunset.
![](http://store.leviton.com/cdn/shop/files/3000x2000_Make_a_Scene3_ea5f169b-9c91-4b5d-a0d4-ca56afed11dc_20x13_crop_center.png?v=1716401208)
Make a Scene
Create the right mood for movie night, dinner
time, and weekday wakeup.
![](http://store.leviton.com/cdn/shop/files/3000x2000-Hands_Full4_629cf9ae-f8db-45a3-88ee-41636e89e4b5_20x13_crop_center.png?v=1716401358)
Hands Full?
Go touch-free and carefree with voice or motion
control for your home.
Other My Leviton Products
![](http://store.leviton.com/cdn/shop/files/2800x650_PartnerBadges-04_1_20x4_crop_center.jpg?v=1715205110)
We've Got Your Back
A smart home with real support: we provide 2 year warranties out the box on all indoor Decora Smart Wi-Fi 2nd Gen products as well as US based e-mail, chat, and video support. Also, take advantage of a wide array of online and in-app help resources including how-to videos and articles.
![](http://store.leviton.com/cdn/shop/files/512px-Leviton_logo_svg_20x6_crop_center.png?v=1713551974)