Leviton

Decora Smart Plug, Wi-Fi 2nd Gen, D215P-1RW, White

SKU:

$20.99 Sold out

Decora Smart Plug, single pole, 3-way, or multi-location when used with Wire-Free Anywhere Switch Companions. Plugs into any 120V standard, AFCI or GFCI non-controlled outlet. 15A General Use, 5A LED/CFL, 1500W Incandescent/Halogen, 15A Magnetic, 3/4 HP Motor - White

  • PERFORMANCE: simply plug- in for On/Off control of lamps, electronics, and small appliances
  • MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
  • EASY TO INSTALL: 2.4 GHz, controls up to ¾ HP motor, 5A LED/CFL/Electronic Ballast, 15A General Use/Magnetic Ballast, or 1500W Incandescent.
  • MY LEVITON APP: schedule lights to turn on when you want including sunrise/sunset, easily create lighting scenes with multiple devices, and control from anywhere
  • USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn connected devices on or off.
  • WIRE-FREE CONTROL: Turn your smart plug On/Off from a wall switch when paired with optional Anywhere Switch Companion (DAWSC)

For more information:

For more information please visit www.leviton.com

See How it Works

My Leviton Smart Home

Upgrade your home with a single smart device or swap every
switch.  Personalize your space and
command every corner.

Welcome Home

Never come home to a dark house again, your
lights turn on at sunset.

Make a Scene

Create the right mood for movie night, dinner
time, and weekday wakeup.

Hands Full?

Go touch-free and carefree with voice or motion
control for your home.

We've Got Your Back

A smart home with real support: we provide product warranties as
well as US based e-mail, chat, and video support. Also, take advantage of a
wide array of online and in-app help resources including how-to videos and
articles.