1449 3rd Edition, 125 Volt 15 Amp Surge Protected, 6-Outlet Strip w/Switch, General Duty, 6 Feet - BEIGE, 5100-PS
SKU:1449 3rd Edition, 125 Volt 15 Amp Surge Protected, 6-Outlet Strip w/Switch, General Duty, 720 Joules, 6 Feet 14-3 SJT Cord Length, Plastic Housing - BEIGE
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
- Available in Industrial Specification Grade, Commercial Specification Grade and General Purpose Classifications
- Clamping profile tightly tracks AC sine wave
- Real-time diagnostics monitor power and suppression status
- Resettable circuit breaker and internal fusing
- May be wall-mounted
We Also Recommend