30-Amp, 125/250-Volt, Flush Mount Electrical Receptacle, Straight Blade, Industrial Grade, 5207-S10
SKU:- Equipped with heavy-gauge, double-wire Copper alloy contacts
- Flush mount receptacles fit leviton’s wide range of 2.15”-Diameter wallplates
- To ensure correct and speedy wiring, terminals have ID markings
- Warning: DO not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders
- Use 2-gang wallplate (2.15" opening) to complete installation
- Total Power Outlets : 1
For California residents, click here for Proposition 65 Warning.
We Also Recommend