Menu
Cart 0

Decora In-Wall Combination Humidity Sensor and Fan Control with Light Switch, 1/4 HP, Residential Grade, Single Pole/Single Pole, DHD05-1LW

SKU:
  • $60.16


Decora Combination Humidity Sensor and Fan Control with Light Switch, single pole. Fan Load (Blue Wire): 1/4 HP Fan, 300W LED/CFL, 600W Incandescent/Halogen, 400VA MLV/ELV. Light Load (Red Wire): 150W LED/CFL, 250W Incandescent/Halogen, 200VA MLV, 250VA ELV, 2A Resistive. Can be installed with or without a neutral wire, wallplate sold separately. Can be used to comply with the requirements of 2019 and 2022 California Title 24, Part 6, Indoor Air Quality and Mechanical Ventilation, 2019 and 2022 CALGREEN, Part II, Indoor Air Quality and Exhaust and meets requirements of ASHRAE 62.2 – White

  • CONVENIENT – automatically turns bath or ventilation fan on/off
  • EASY TO INSTALL – slim profile fits in most wallboxes
  • FLEXIBLE – can be installed with or without a neutral wire
  • VERSATILE – Use to replace an existing combination switch controlling the fan and another load, such as lights or heat lamps.
  • PRACTICAL – perfect for bathroom, basement, laundry room and spa
For California residents, click here for Proposition 65 Warning.

We Also Recommend