Menu
Cart 0

Type A & Type-C USB Charger/Tamper Resistant Receptacle, 20-Amp, T5833

SKU:
  • $49.39


The Type A and Type-C™ USB Charger/Tamper-Resistant Receptacle offers superior charging power for smartphones, tablets, laptops, monitors, printers and more. Two high powered vertical USB Ports, one Type A and one Type-C, deliver a combined total of 5.1A charging current and 25+ watts of power. Smart chip technology recognizes and optimizes the charging requirements of individual devices and the Type-C port enables the cables to be inserted easily in either direction.

  • Ideal for residential and commercial applications including kitchens, bedrooms, home offices, college dormitories, airport lounges, hospitals, salons and spas, hotels, meeting rooms, cafes, restaurants and more
  • Smart chip technology recognizes and optimizes the charging requirements of individual devices including Apple, Samsung, Nexus, Pixel and more
  • One Type A Port and one Type-C Port; combined total of 5.1A of charging power
        - Type-C Port can charge maximum 3 Amps @ 5V
        - Type A Port can charge maximum 2.4 Amps @ 5V
  • Tamper-Resistant improves child safety – built-in shutter prevents access by most non-rated/foreign objects
  • USB Ports tested to withstand over 10,000 insertions
  • Charges most Type A and Type-C USB powered devices
  • Type-C Port permits the cables to be inserted easily in either direction
  • Charging time may be affected by the charge cord used. Leviton recommends using the cord provided with the device
  • Compatible with Decora® wallplates and Decora Plus™ screwless wallplates
  • Compatible with USB 3.0, 2.0, 1.1 devices

     

    For California residents, click here for Proposition 65 Warning.

    We Also Recommend