Leviton

100-Amp Mini Meter Kit with 2 Solid CT's, Indoor Enclosure, MK240-1SW

SKU:

$482.55

The Leviton Mini Meter line of revenue-grade meters meets all measurement and verification-based opportunities  including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits. Leviton meters utilize highly accurate current transformers for revenue-grade performance certified to ANSI standards. Competing products use current sensors that do not provide the same level of performance. Solid core CTs are ideal for new construction, when power is not live and wires can easily be threaded through the core. Solid core CTs offer high quality, long term accuracy and reliability. Every Mini Meter has an installer-friendly feedback feature. The red reverse phase indicator acts as an installation diagnostics tool and illuminates if a meter is improperly installed. After installation, the green duty cycle light shows that the meter is collecting electric consumption data at the appropriate rate. All 100 and 200 Amp solid core CTs have color-coded labels to easily identify and correctly land the wires at the meter. Use Mini Meters in multi-tenant residential and certain commercial industrial applications for load profiling and benchmarking, AMR/BAS/BMS/EMS integration, Usage aggregation, tenant cost allocation, measurement and verification, energy conservation and cost reduction, green building initiatives and Government mandates.

  • Measures kWh
  • Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core current transformers (CTs) that conform to all applicable ANSI requirements
  • Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
  • Available in indoor flush mount enclosure
  • Five year warranty

For more information please visit www.leviton.com