Temporary Power Connections

20-Amp, 250-Volt, Flush Mounting Locking Receptacle, Grounding, Industrial Grade, V-0-MAX, Black, 2320

SKU:

$32.51

Leviton's Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

20 Amp, 250 Volt, Flush Mounting Locking Receptacle, Grounding, Industrial Grade, V-0-MAX, Black.

  • Super Tough Nylon Body Resists Damage from Severe Impact, Abrasion and Chemicals
  • UL 94 V-O Flammability Rating, The Best Rating of any Material Used in Industrial Locking Flush Receptacles Available Today
  • Extra-Thick .050-Inch Nickel-Plated Brass Mounting Strap for High-Abuse Applications
  • Designed for Maximum Durability: One-Piece .040-Inch Brass, High Copper-Content Contacts with Nickel-Plated Clamp-Type Terminals
  • Color-Coded Voltage Rating on Face for Easy Identification

For more information please visit www.leviton.com