Leviton

4-Wire, 30-Amp, 250V Flush Mount Dryer Receptacle, 278-S00

SKU:

$55.69

Built of durable thermoplastic, Leviton Power Receptacles — come equipped with heavy-gauge, double-wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings. Flush mount receptacles fit Leviton’s wide range of 2.15”- diameter wallplates and mounting hardware is included.

30 Amp, 125/250 Volt, NEMA 14-30R, 3P, 4W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Side Wired, Steel Strap - Black

  • Fits all wallplates with 2.15" diameter center hole
  • Terminals marked for easy identification and fast wiring
  • All mounting hardware included
  • Easy-to-wire terminals accept up to No. 4 AWG conductors
  • Do not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders.

 

For more information please visit www.leviton.com