Leviton

42" Wireless Structured Media Center, Enclosure Only, 49605-42E

SKU:

$134.16
Size: 1-Pack
Maximize the signal range and reliability of a wireless home network by housing its structured wiring components in Leviton's line for Wireless Structured Media Centers, offered in (14" x 13.7"), (28" x 13.7"), and (42" x 13.7") sizes. Unlike standard metal enclosures that inhibit signal range, this ABS polymer enclosure offers "RF transparency" to minimize interference. The enclosure (49605-42E) is 42 inches in height. With seven 1-inch knockout, and three 2-inch knockouts, the enclosure makes installation, maintenance, and expansion quick and easy. FEATURES: Flame-retardant ABS polymer minimizes interference. Compatible with all Leviton Structured Media components. CONTENTS: Wireless (RF Transparent) Structured Media Center Enclosure NOTE: Required screws not included.
  • Plastic, Wi-Fi-transparent enclosure for better wireless signal reception and greater signal coverage area.
  • Enclosures can be stacked using the multi-bay attachment tube accessory, or may be mounted side-by-side, utilizing a single stud in the middle.
  • Power knock-outs at bottom of enclosures accommodate the best power offering in the market
  • Compatible with Leviton modules, mounting brackets and accessories for a complete connected-home solution with the broadest range of options in the industry

For more information please visit www.leviton.com

Size: 1-Pack