




Leviton
48 Amp Level 2 Electric Vehicle Charging Station Charging Station Management Software, EV48G
SKU:
EV Series Pro Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card. Includes Mounting Bracket and Pre-Attached Input Cable. The station is HARDWIRED ONLY and Features AmpUp Charging Station Management Software. Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
- MULTI-STATION, MULTI-SITE MANAGEMENT – Featuring AmpUp Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control/RFID, power load management, and more
- IMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more
- FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
- EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 60 Amp breaker
- CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter
For more information please visit www.leviton.com


See How it Works
My Leviton Smart Home
Upgrade your home with a single smart device or swap every
switch. Personalize your space and
command every corner.

All Leviton EV Chargers Stations are ENERGY STAR Certified
According to Energy Star estimates, if every single EV Charger sold in the U.S. met their criteria, "...the savings in energy costs would grow to more than $17 million and 280 million pounds of greenhouse gas emissions would be avoided.
EV Charger Solutions For Any Application

We've Got Your Back
A smart home with real support: we provide 2 year warranties on all indoor EV Charging products as well as US based e-mail, chat, and video support. Also, take advantage of a wide array of online and in-app help resources including how-to videos and articles.
