Leviton

50-Amp, 250-Volt AC, Non-NEMA, 2P, 3W, Industrial Grade Black & White Locking Plug, Grounding, California Style, CS8265C

SKU:

$85.00

Leviton's Black & White 50-Amp, Non-NEMA line of industrial grade locking blade devices feature rugged construction that resists impact, sunlight, chemicals and rough use. All contacts and blades are solid one-piece construction for superior conductivity. Corrosion resistant versions feature nickel plated contacts and blades, plus stainless steel shrouds and screws. The ergonomic, fluted-body design with radial gripping edge is ideal for gripping and pulling. The unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cord. And, they are backed by a limited lifetime warranty.

50-Amp, 250-Volt AC, Non-NEMA, 2P, 3W, Industrial Grade Black & White Locking Plug, Grounding, California Style

  • Super Tough Nylon Body Resists Damage From Severe Impact, Abrasion and Chemicals
  • NEMA and Non-NEMA Configurations Available
  • Solid Brass Blades And Contacts Feature Improved Conductivity, Low Resistance, Low Heat, and Long Life
  • Internal wiring chambers isolate individual conductors to prevent flashover, arcing, excessive heat buildup and stray strands of wire
  • Color-coded wire entrance holes for simple, easy wiring