Leviton

80 Amp Level 2 Electric Vehicle Charging Station, EV800

SKU:

$2,411.76

EV Series Standard Level 2 Electric Vehicle Charging Station, 80 A, 208/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Station comes with 2 RFID Cards and 1 Admin Card, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY

  • Fast and secure charging of any SAE J1772™ compatible electric vehicle
  • Optional access control; station comes with RFID disabled - simply tap RFID card to activate
  • Cable design prevents cord from freezing and cracking in extreme weather
  • For indoor and outdoor use with a thermoplastic, water-resistant enclosure rated NEMA Type 3R
  • Easy installation with pre-attached input cable and mounting hardware included
  • Energy Star Certified