Leviton

Angled Single-Gang Stainless Steel QUICKPORT Wallplate with ID Windows, 43081

SKU:

$10.14
Size: 2-Port

Angled Single-Gang Stainless Steel QuickPort® Wallplate with ID Windows, 2-Port, 43081, 2-Port and 4-Port

Angled stainless-steel wallplates accept QuickPort snap-in modules to support multimedia applications in single- or dual-gang flush-mount housings. Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connectors. Double stainless-steel material stands up to the more demanding institutional, education, and healthcare environments.

  • Angled ports ensure proper bend radius compliance in front and back of connector
  • Recessed ports protect jack and patch cord plugs
  • Slotted mounting holes allow installers to level the plate if the backbox is crooked
  • Stainless steel for enhanced durability
  • Includes station ID designation windows
  • Fits standard NEMA electrical boxes
  • Compatible with all individual UTP, Fiber, and AV QuickPort modules
  • Ideal for CAT 6A applications at the workstation

For more information please visit www.leviton.com

Size: 2-Port