Leviton

Decora 24-Hour Programmable and Astronomical Timer, VPT24-1CW

SKU:

$49.39

Decora 24-Hour Programmable and Astronomical Timer Switch is ideal for scheduling and controlling indoor and outdoor lighting. 120VAC, 60HZ, 15A Resistive, 5A LED, 1 HP Motor, for single pole or 3-way with a standard 3-way switch. It features fast, intuitive setup with a backlit LCD screen and offers reliable, automated lighting control year‑round. VPT24 offers up to 10 programmable schedules, along with countdown and random modes for added convenience and security. An LED locator light makes it easy to find in the dark. For indoor use only. Neutral wire required. Use with a Decora wallplate or Decora Plus Screwless Wallplate (sold separately) – White

Complies with California Title 24 Part 6 and IECC energy codes requirements.

  • CONVENIENCE AND SAFETY – Easily schedule lights and fans to turn on/off at specific times; arrive to a well-lit home; and set countdown and randomize modes for added peace of mind while you’re away
  • CUSTOMIZABLE – Quickly create flexible schedules that fit your lifestyle with an intuitive setup for any day or combination of days
  • AUTOMATICALLY ADJUSTS – Set it once and forget it with worry‑free scheduling that automatically adapts to Daylight Saving Time and seasonal sunrise/sunset changes
  • VERSATILE – Convenient control of the same lights from two separate locations: Use the timer in one location and a standard 3-way switch in the second location 
  • PRACTICAL – Ideal for porch, patio and landscape lights, small pumps, interior lighting, ceiling fans and exhaust fans