Leviton

Decora Lever Edge Rocker Slide Dimmer Switch, ESL01-1LW

SKU:

$36.14

Replacing a light switch with a Decora Lever Edge Rocker Slide dimmer switch is now as easy as open the lever, push in the wire, click lever close and you're done. The dimmer offers superior dimming performance with LED bulbs, and a faster, easier installation using Lever Edge terminals. The ESL01 dimmer is rated for 120V 60Hz 150W LED, CFL, and Incandescent lighting. It can be used in single pole or 3-way installations. The dimmer works with existing wiring, no neutral wire required for installation and is ideal for newer and older homes. The dimmer includes a setup button to easily adjust settings such as dimming range, fade on, startup configuration; use with Decora Midway or standard wallplates (sold separately – White).

  • MODERNIZE YOUR HOME – Upgrade your current wall switch to a dimmer switch for an easy and cost-effective update that works with existing wiring in newer and older homes, a neutral wire is not required for installation
  • TRANSFORM A ROOM – Whether you are entertaining guests, reading a bedtime story, or watching the latest flick, being able to adjust the light level creates the perfect ambiance for any activity
  • PREVENT FLICKERING LIGHTS – Superior dimming performance with LED bulbs out of the box with a setup button for easy adjustments to customize performance such as dimming range (minimum dim and maximum bright levels)
  • INSTALLATION IS A BREEZE – Install with confidence with simple to understand color coded levers, easy wire push in, and audible “click” confirming a secure connection
  • PEACE OF MIND KNOWING THAT CONNECTIONS ARE SAFE AND RELIABLE – The push-in Lever Edge terminals securely hold the wires in place