Leviton
Leviton Decora Smart Wi-Fi 2nd Gen Dimmer and My Leviton app let you create an elegant ambiance in your home with full range dimming performance and custom settings for preset light levels, fade rates, and bulb types. Rated for dimmable LED and CFL loads up to 300-Watt or incandescent and MLV loads up to 600-Watt. Control this smart dimmer from another wall location in your home - works with optional DD00R Wired Dimmer Companion or DAWDC wire-free Anywhere Dimmer Companion. Neutral wire required. 2.4 GHz network compatible.
- Create an elegant ambiance - set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime
- Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere
- Personalize your lighting - customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want
- Automatic softer lighting at night - perfect in your kitchen for a midnight snack or in your bathroom, using My Leviton Night Settings
- Prevent flickering lights - designed for compatibility with dimmable LED bulbs and fixtures with settings to fine-tune performance such as bulb type, min dim, and max bright
- Make it look like someone's home when you're away - turn on lights randomly for a lived-in look
- Control this dimmer from another wall location in your home without additional wiring - pairs with DAWDC or DAWSC Anywhere Dimmer or Switch Companions
- Full range dimming - compatible with dimmable LED and CFL, Incandescent/Halogen, and MLV lighting
- Let there be light - double press the top rocker to quickly snap on at maximum brightness; or double-press bottom rocker to snap OFF
- Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
- Simple guided setup - works with the My Leviton app, create schedules, activities, lighting scenes and more
- The most connected - Works with Alexa, Google Assistant, Apple Home, SmartThings, and Matter support can be enabled with a firmware update via the My Leviton app
- Lights won't glow when you turn the dimmer off - "Off Means Off" technology ensures low-wattage LED bulbs don't glow in the off state
- One switch, many options - use as a dimmer switch or an on/off switch via non-dimmable bulb mode
- Single Pole or 3-Way - works with DD00R Wired Dimmer Companion, DD0SR Wired Switch Companion, DAWDC wire-free Anywhere Dimmer Companion, or DAWSC wire-free Anywhere Switch Companion
TECH SPECS
- Requires 2.4 GHz Wi-Fi Network; No hub required with My Leviton app
- Requires Neutral Wire
- Rated for 120V, 60Hz: Dimmable LED and CFL up to 300W, Incandescent up to 600W, and Magnetic Low Voltage up to 600VA
For more information:
- How-To Install Video
- Technical Specifications
- Getting Started GuideÂ
- Getting Started Guide, if using matter
For more information please visit www.leviton.com
See How it Works
My Leviton Smart Home
Upgrade your home with a single smart device or swap every
switch. Â Personalize your space and
command every corner.
Welcome Home
Never come home to a dark house again, your
lights turn on at sunset.
Make a Scene
Create the right mood for movie night, dinner
time, and weekday wakeup.
Hands Full?
Go touch-free and carefree with voice or motion
control for your home.
Other My Leviton Products
We've Got Your Back
A smart home with real support: we provide product warranties as
well as US based e-mail, chat, and video support. Also, take advantage of a
wide array of online and in-app help resources including how-to videos and
articles.
