Leviton
Fire-Rated Baffle Slim Downlight with Selectable CCT, White
SKU:
Leviton's Two-hour Fire-Rated Slim Downlight complies with UL 263, ASTM E119, and CAN/ULC S101. Installation is simple with easy mount steel clips that create a secure fit in the ceiling. Edge-lit optical system with diffuse polycarbonate lens produces uniform light distribution making it suitable for any application. Ideal for new construction and remodel applications, no need for recessed can or j-box. Select from five (5) color temperatures: 2700K (Warm White), 3000K (Soft White), 3500K (Neutral White), 4000K (Cool White), or 5000K (Daylight) with a simple switch. Direct mount design provides 1000 lumens for the 4-inch and 1350 lumens for the 6-inch; pair them with one of many Leviton compatible dimmers for the desired light level needed for any space:
- SureSlide: 6674N, 6674, 66DF
- IllumaTech: IPL06, IPE04
- Decora Slide with Lever Edge: ESL01
- Decora Slide: DSL06, DSE06, DSM10
- Decora Digital: DDM06
- Decora Smart Wi-Fi: D26HD, D2ELV, D2MSD
- Decora Smart Z-wave: ZW6HD
- Decora Evolve: VM2D3, VMDD3
- Toggle Slide: TSL06, TSM10
- Trimatron Rotary: RDL06, RNL06
For more information please visit www.leviton.com