Leviton
Breaker Hold Down Kit, LBHDK
SKU:
$11.13
/
This device will prevent a Leviton 2-pole breaker from being removed. The installation process is straightforward and doesn’t require any special tools.
- SECURE – Prevents 2-pole breaker from being removed from the interior assembly
- CONVENIENT – Also sold as part of our Interlock Kit, to create a manual transfer switch when using backup power sources
- PROPRIETARY – Designed for use with Leviton Load Center Panels
- COMPLETE SOLUTION – Part of a full line of load center accessories
*Designed for Leviton Load Centers only
For more information please visit www.leviton.com