Leviton

Leviton E5603 Decora Edge 15 Amp 3-Way Rocker Switch, White

SKU:

$3.84
Size: 1 Pack
  • FAST & EASY: Wire up to 3.5X faster than traditional screw devices. Just open the lever, insert the wire, and snap it closed-the 'click' confirms a secure connection. Works with 12 AWG and 14 AWG stranded or solid copper wire
  • EASIER: Large strap makes installations easier as well as the ability to use 14 gauge and 12 gauge stranded and solid copper wire
  • SAFER: No exposed metal parts for enhanced safety
  • CONVENIENT: Color-coded lever terminals to help prevent miswiring
  • COMPATIBLE: Coordinates seamlessly with other Decora devices and can be used with any sized Decora wallplate

For more information please visit www.leviton.com

Size: 1 Pack