Leviton

Leviton Switch Companion with Locator LED for Multi-Location Switching when used with the VPT24 24-Hour Programmable Timer Switches, 120VAC, 60Hz, VP0SR-1LZ

SKU:

$10.87 Sold out

The Switch Companion is designed for use in a multi-location application only and must be used with a Leviton Decora 24-Hour Programmable Timer Switch allowing the lighting or motor load to be controlled from more than one location. Its stylish look is compatible with other Decora devices and wallplates (sold separately). A neutral wire is required for installation. White face assembled on device with ivory and light almond faceplates included. 

    • PRACTICAL – turn lights or motor loads on/off from multiple locations
    • VERSATILE – 3-way or up to 4 additional locations when used with a Decora VPT24 24-Hour Programmable Timer Switch
    • INTUITIVE – locator LED illuminates when load is off making it easy to locate in the dark
    • STYLISH – modern appearance that coordinates with other Leviton Decora devices

    For more information, please visit www.leviton.com