Leviton

Load Center Filler Plates, LFPLT

SKU:

$5.97

Leviton Filler Plates produce a clean, sleek appearance by covering empty branch breaker positions and removed deadfront twist-outs in your load center. 

*Contains 10 Filler Plates per pack

*Designed for use with Leviton Load Center Panels

*Cover empty branch breaker positions

*Sleek and appealing design covers removed deadfront twist-outs

Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker, which allows the entire panel to be wired at rough-in (up to 60A for copper wire and 50A for aluminum). Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.

For more information please visit www.leviton.com