Leviton

Rotary Ceiling Fan Wall Switch, Quiet 4-Speed Fan Control, 1.5 Amp, 6639-10Z

SKU:

$27.30

Forget the pull chain Use a fan control switch for your ceiling fan The Leviton Trimatron Rotary Fan Speed Control provides quiet operation with low, medium, high and maximum fan speed settings. Replaces an existing wall switch that controls the ceiling fan with no neutral wire required for installation. 1.5 Amps, 120VAC, 60Hz, Single pole. Ideal for use in bedrooms, home offices, living rooms and any area where ceiling fan noise could become distracting. Compatible with the Leviton Toggle Wallplate (88001).

  • CONVENIENT - forget the pull chain Use a fan control switch for your ceiling fan Rotary knob for precise control of low, medium, high and max fan speed selection
  • EASY TO INSTALL - slim profile fits in most wallboxes, 1.5 Amp, 120VAC, 60Hz. Replaces existing wall switch for ceiling fan, no neutral wire required for installation
  • QUIET - special circuitry to reduce fan motor noise at low speeds
  • CLASSIC STYLE – rotary dial matches Leviton's Trimatron rotary dimmers for consistent look.
  • VERSATILE – comes with white, ivory and light almond knobs so you can change the color anytime

For more information, visit www.leviton.com